Catalog navigation
CAD model selection
Filter settings

1 V501150
WT: 2x26 W
LUM: 2800
BRANDESC: Inda
ARTNUM: V501150
SDESCR1: INDA Lampada applique V501150
SDESCR2: GERBERA L41xH41xP8 cromo
ARTDESC: Brand: INDA Serie: GERBERA Lampada applique Prod. No.: V501150 L41xH41xP8 cromo
GROUPROD: V50
INTERCODE: EAN-13:8021586770868
ARTTYPE: Standard
STAT: Current
VAR: 0
HEIGHT: 41 cm
WIDTH: 41 cm
DEPTH: 8 cm
WEIGHT: 0.2 kg
SER: Gerbera
LINE: Lamps
MOD: V501150
INTRACODE: 70099200
COL: Universali
GROUPRDO: V50
Catalog Info
Local offices of INDA
Classification
CNS
Object Properties:
Type Code: V501150
Preview - Generation
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices