Catalog navigation
CAD model selection
Filter settings

1 S59625999
CODE: S59625999
BRANDDESC: INDA
ARTNUM: S59625999
SDESCR1: INDA Mirrors Mirror Satin bor. S59625999
SDESCR2: MIRRORS L35xH90xP3
ARTDESC: Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass) Satin border Prod. No.: S59625999 L35xH90xP3
INTERCODE: EAN-13:8021586729675
ARTTYPE: Standard article
STAT: CURRENT
VAR: 0
HEIGHT: 90 cm
DEPTH: 3 cm
WEIGHT: 10 kg
SER: Resia std
LINE: Mirrors
MOD: S59625999
INTRACODE: 70099100
COL: Universali
CODESCR1: Mirror (Glass)
CODESCR2: Satin
GROUPROD: S59
Catalog Info
Local offices of INDA
Classification
CNS
Object Properties:
Order Number: S59625999
BIM enhanced:
Revit
(Metric) Generic Model wall based:
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices